,Luminous Flux##ELECTRICAL_LUMINOUS_FLUX##LUMENS,Wattage##Electrical_Wattage##Watts,Apparent Load##Electrical_Apparent_Power##Volt_Amperes,Efficacy##ELECTRICAL_EFFICACY##LUMENS_PER_WATT,Initial Color Temperature##Color_Temperature##Kelvin,Length##Length##Inches,Photometric File Name##OTHER##
LM_1000 Lumens_2700K_12 in,1080,9.9,9.9,109.1,2700,"1' 0""",LM-10L-927-120-UNV-S-STD-1F.ies
LM_1000 Lumens_2700K_24 in,2211,18.8,18.8,117.6,2700,"2' 0""",LM-10L-927-120-UNV-S-STD-2F.ies
LM_1000 Lumens_2700K_48 in,3234,37.5,37.5,111.9,2700,"4' 0""",LM-10L-927-120-UNV-S-STD-4F.ies
LM_1000 Lumens_3000K_12 in,1120,9.9,9.9,113.1,3000,"1' 0""",LM-10L-930-120-UNV-S-STD-1F.ies
LM_1000 Lumens_3000K_24 in,2293,18.8,18.8,121.9,3000,"2' 0""",LM-10L-930-120-UNV-S-STD-2F.ies
LM_1000 Lumens_3000K_48 in,3354,37.5,37.5,116,3000,"4' 0""",LM-10L-930-120-UNV-S-STD-4F.ies
LM_1000 Lumens_3500K_12 in,1160,9.9,9.9,117.2,3500,"1' 0""",LM-10L-935-120-UNV-S-STD-1F.ies
LM_1000 Lumens_3500K_24 in,2374,18.8,18.8,126.3,3500,"2' 0""",LM-10L-935-120-UNV-S-STD-2F.ies
LM_1000 Lumens_3500K_48 in,3473,37.5,37.5,120.2,3500,"4' 0""",LM-10L-935-120-UNV-S-STD-4F.ies
LM_1000 Lumens_4000K_12 in,1180,9.9,9.9,119.2,4000,"1' 0""",LM-10L-940-120-UNV-S-STD-1F.ies
LM_1000 Lumens_4000K_24 in,2415,18.8,18.8,128.5,4000,"2' 0""",LM-10L-940-120-UNV-S-STD-2F.ies
LM_1000 Lumens_4000K_48 in,3533,37.5,37.5,122.3,4000,"4' 0""",LM-10L-940-120-UNV-S-STD-4F.ies
LM_1500 Lumens_2700K_12 in,1581,14.6,14.6,108.3,2700,"1' 0""",LM-15L-927-120-UNV-S-STD-1F.ies
LM_1500 Lumens_2700K_24 in,3234,28.9,28.9,111.9,2700,"2' 0""",LM-15L-927-120-UNV-S-STD-2F.ies
LM_1500 Lumens_2700K_48 in,6576,56.5,56.5,116.4,2700,"4' 0""",LM-15L-927-120-UNV-S-STD-4F.ies
LM_1500 Lumens_3000K_12 in,1640,14.6,14.6,112.3,3000,"1' 0""",LM-15L-930-120-UNV-S-STD-1F.ies
LM_1500 Lumens_3000K_24 in,3354,28.9,28.9,116,3000,"2' 0""",LM-15L-930-120-UNV-S-STD-2F.ies
LM_1500 Lumens_3000K_48 in,6820,56.5,56.5,120.7,3000,"4' 0""",LM-15L-930-120-UNV-S-STD-4F.ies
LM_1500 Lumens_3500K_12 in,1698,14.6,14.6,116.3,3500,"1' 0""",LM-15L-935-120-UNV-S-STD-1F.ies
LM_1500 Lumens_3500K_24 in,3473,28.9,28.9,120.2,3500,"2' 0""",LM-15L-935-120-UNV-S-STD-2F.ies
LM_1500 Lumens_3500K_48 in,7064,56.5,56.5,125,3500,"4' 0""",LM-15L-935-120-UNV-S-STD-4F.ies
LM_1500 Lumens_4000K_12 in,1727,14.6,14.6,118.3,4000,"1' 0""",LM-15L-940-120-UNV-S-STD-1F.ies
LM_1500 Lumens_4000K_24 in,3533,28.9,28.9,122.3,4000,"2' 0""",LM-15L-940-120-UNV-S-STD-2F.ies
LM_1500 Lumens_4000K_48 in,7185,56.5,56.5,127.2,4000,"4' 0""",LM-15L-940-120-UNV-S-STD-4F.ies
LM_500 Lumens_2700K_12 in,562,5.1,5.1,110.2,2700,"1' 0""",LM-05L-927-120-UNV-S-STD-1F.ies
LM_500 Lumens_2700K_24 in,1147,9.9,9.9,115.9,2700,"2' 0""",LM-05L-927-120-UNV-S-STD-2F.ies
LM_500 Lumens_2700K_48 in,1581,19,19,108.3,2700,"4' 0""",LM-05L-927-120-UNV-S-STD-4F.ies
LM_500 Lumens_3000K_12 in,583,5.1,5.1,114.3,3000,"1' 0""",LM-05L-930-120-UNV-S-STD-1F.ies
LM_500 Lumens_3000K_24 in,1190,9.9,9.9,120.2,3000,"2' 0""",LM-05L-930-120-UNV-S-STD-2F.ies
LM_500 Lumens_3000K_48 in,1640,19,19,112.3,3000,"4' 0""",LM-05L-930-120-UNV-S-STD-4F.ies
LM_500 Lumens_3500K_12 in,604,5.1,5.1,118.4,3500,"1' 0""",LM-05L-935-120-UNV-S-STD-1F.ies
LM_500 Lumens_3500K_24 in,1232,9.9,9.9,124.5,3500,"2' 0""",LM-05L-935-120-UNV-S-STD-2F.ies
LM_500 Lumens_3500K_48 in,1698,19,19,116.3,3500,"4' 0""",LM-05L-935-120-UNV-S-STD-4F.ies
LM_500 Lumens_4000K_12 in,614,5.1,5.1,120.4,4000,"1' 0""",LM-05L-940-120-UNV-S-STD-1F.ies
LM_500 Lumens_4000K_24 in,1254,9.9,9.9,126.6,4000,"2' 0""",LM-05L-940-120-UNV-S-STD-2F.ies
LM_500 Lumens_4000K_48 in,1727,19,19,118.3,4000,"4' 0""",LM-05L-940-120-UNV-S-STD-4F.ies