,Luminous Flux##ELECTRICAL_LUMINOUS_FLUX##LUMENS,Voltage##ELECTRICAL_POTENTIAL##VOLTS,Total Amps##ELECTRICAL_CURRENT##AMPERES,Wattage##Electrical_Wattage##Watts,Apparent Load##ELECTRICAL_APPARENT_POWER##VOLT_AMPERES,Efficacy##Electrical_Efficacy##Lumens_Per_Watt,Initial Color Temperature##Color_Temperature##Kelvin
HC4_10_120V_HM4_3000K,1000,120,0.085,10.1,10.1,99,3000
HC4_10_277V_HM4_3000K,1000,277,0.042,10.9,10.9,92,3000
HC4_15_120V_HM4_3000K,1500,120,0.119,14.2,14.2,106,3000
HC4_15_277V_HM4_3000K,1500,277,0.055,14.9,14.9,101,3000
HC4_20_120V_HM4_3000K,2000,120,0.176,21.1,21.1,95,3000
HC4_20_277V_HM4_3000K,2000,277,0.082,21.4,21.4,93,3000
HC4_30_120V_HM4_3000K,3000,120,0.228,27.2,27.2,110,3000
HC4_30_277V_HM4_3000K,3000,277,0.102,27,27,111,3000
HC4_40_120V_HM4_3000K,4000,120,0.345,41.3,41.3,97,3000
HC4_40_277V_HM4_3000K,4000,277,0.15,40.7,40.7,98,3000
