,Wattage##Electrical_Wattage##Watts,Apparent Load##ELECTRICAL_APPARENT_POWER##VOLT_AMPERES,Luminous Flux##ELECTRICAL_LUMINOUS_FLUX##LUMENS,Efficacy##Electrical_Efficacy##Lumens_Per_Watt,Initial Color Temperature##Color_Temperature##Kelvin,Photometric File Name##OTHER##
1800_2700K _80CRI_Light Level 1_Medium,42,42,4611,110,2700,1800-X-80-L27-1-M-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 1_Medium,42,42,4611,110,3000,1800-X-80-L30-1-M-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 1_Medium,42,42,4611,110,3500,1800-X-80-L35-1-M-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 1_Medium,42,42,4611,110,4000,1800-X-80-L40-1-M-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 2_Medium,53,53,5638,106,2700,1800-X-80-L27-2-M-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 2_Medium,53,53,5638,106,3000,1800-X-80-L30-2-M-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 2_Medium,53,53,5638,106,3500,1800-X-80-L35-2-M-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 2_Medium,53,53,5638,106,4000,1800-X-80-L40-2-M-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 3_Medium,71,71,6758,95,2700,1800-X-80-L27-3-M-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 3_Medium,71,71,6758,95,3000,1800-X-80-L30-3-M-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 3_Medium,71,71,6758,95,3500,1800-X-80-L35-3-M-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 3_Medium,71,71,6758,95,4000,1800-X-80-L40-3-M-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 4_Medium,83,83,7676,92,2700,1800-X-80-L27-4-M-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 4_Medium,83,83,7676,92,3000,1800-X-80-L30-4-M-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 4_Medium,83,83,7676,92,3500,1800-X-80-L35-4-M-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 4_Medium,83,83,7676,92,4000,1800-X-80-L40-4-M-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 1_Medium,42,42,4611,110,2700,1800-X-90-L27-1-M-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 1_Medium,42,42,4611,110,3000,1800-X-90-L30-1-M-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 1_Medium,42,42,4611,110,3500,1800-X-90-L35-1-M-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 1_Medium,42,42,4611,110,4000,1800-X-90-L40-1-M-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 2_Medium,53,53,5638,106,2700,1800-X-90-L27-2-M-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 2_Medium,53,53,5638,106,3000,1800-X-90-L30-2-M-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 2_Medium,53,53,5638,106,3500,1800-X-90-L35-2-M-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 2_Medium,53,53,5638,106,4000,1800-X-90-L40-2-M-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 3_Medium,71,71,6758,95,2700,1800-X-90-L27-3-M-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 3_Medium,71,71,6758,95,3000,1800-X-90-L30-3-M-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 3_Medium,71,71,6758,95,3500,1800-X-90-L35-3-M-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 3_Medium,71,71,6758,95,4000,1800-X-90-L40-3-M-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 4_Medium,83,83,7676,92,2700,1800-X-90-L27-4-M-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 4_Medium,83,83,7676,92,3000,1800-X-90-L30-4-M-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 4_Medium,83,83,7676,92,3500,1800-X-90-L35-4-M-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 4_Medium,83,83,7676,92,4000,1800-X-90-L40-4-M-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 1_Wide,42,42,4611,110,2700,1800-X-80-L27-1-W-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 1_Wide,42,42,4611,110,3000,1800-X-80-L30-1-W-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 1_Wide,42,42,4611,110,3500,1800-X-80-L35-1-W-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 1_Wide,42,42,4611,110,4000,1800-X-80-L40-1-W-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 2_Wide,53,53,5638,106,2700,1800-X-80-L27-2-W-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 2_Wide,53,53,5638,106,3000,1800-X-80-L30-2-W-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 2_Wide,53,53,5638,106,3500,1800-X-80-L35-2-W-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 2_Wide,53,53,5638,106,4000,1800-X-80-L40-2-W-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 3_Wide,71,71,6758,95,2700,1800-X-80-L27-3-W-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 3_Wide,71,71,6758,95,3000,1800-X-80-L30-3-W-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 3_Wide,71,71,6758,95,3500,1800-X-80-L35-3-W-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 3_Wide,71,71,6758,95,4000,1800-X-80-L40-3-W-UNV-STD-X-X.ies
1800_2700K _80CRI_Light Level 4_Wide,83,83,7676,92,2700,1800-X-80-L27-4-W-UNV-STD-X-X.ies
1800_3000K _80CRI_Light Level 4_Wide,83,83,7676,92,3000,1800-X-80-L30-4-W-UNV-STD-X-X.ies
1800_3500K _80CRI_Light Level 4_Wide,83,83,7676,92,3500,1800-X-80-L35-4-W-UNV-STD-X-X.ies
1800_4000K _80CRI_Light Level 4_Wide,83,83,7676,92,4000,1800-X-80-L40-4-W-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 1_Wide,42,42,4611,110,2700,1800-X-90-L27-1-W-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 1_Wide,42,42,4611,110,3000,1800-X-90-L30-1-W-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 1_Wide,42,42,4611,110,3500,1800-X-90-L35-1-W-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 1_Wide,42,42,4611,110,4000,1800-X-90-L40-1-W-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 2_Wide,53,53,5638,106,2700,1800-X-90-L27-2-W-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 2_Wide,53,53,5638,106,3000,1800-X-90-L30-2-W-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 2_Wide,53,53,5638,106,3500,1800-X-90-L35-2-W-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 2_Wide,53,53,5638,106,4000,1800-X-90-L40-2-W-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 3_Wide,71,71,6758,95,2700,1800-X-90-L27-3-W-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 3_Wide,71,71,6758,95,3000,1800-X-90-L30-3-W-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 3_Wide,71,71,6758,95,3500,1800-X-90-L35-3-W-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 3_Wide,71,71,6758,95,4000,1800-X-90-L40-3-W-UNV-STD-X-X.ies
1800_2700K _90CRI_Light Level 4_Wide,83,83,7676,92,2700,1800-X-90-L27-4-W-UNV-STD-X-X.ies
1800_3000K _90CRI_Light Level 4_Wide,83,83,7676,92,3000,1800-X-90-L30-4-W-UNV-STD-X-X.ies
1800_3500K _90CRI_Light Level 4_Wide,83,83,7676,92,3500,1800-X-90-L35-4-W-UNV-STD-X-X.ies
1800_4000K _90CRI_Light Level 4_Wide,83,83,7676,92,4000,1800-X-90-L40-4-W-UNV-STD-X-X.ies
