,Luminous Flux##ELECTRICAL_LUMINOUS_FLUX##LUMENS,Wattage##Electrical_Wattage##Watts,Apparent Load##ELECTRICAL_APPARENT_POWER##VOLT_AMPERES,Efficacy##Electrical_Efficacy##Lumens_Per_Watt,Fixture Length##Length##Inches,Initial Color Temperature##Color_Temperature##Kelvin
2VT3_LD5_2_G_5000K,2203,16,16,138,"2' 1 5/8""",5000
2VT3_LD5_3_G_5000K,3334,24,24,139,"2' 1 5/8""",5000
2VT3_LD5_4_G_5000K,4366,32,32,136,"2' 1 5/8""",5000
4VT3_LD5_4_G_5000K,4428,32,32,138,"3' 11 1/8""",5000
4VT3_LD5_6_G_5000K,6490,51,51,127,"3' 11 1/8""",5000
4VT3_LD5_8_G_5000K,8694,67,67,130,"3' 11 1/8""",5000
2VT3_LD5_2_W_5000K,2445,17,17,144,"2' 1 5/8""",5000
2VT3_LD5_3_W_5000K,3547,25,25,142,"2' 1 5/8""",5000
2VT3_LD5_4_W_5000K,4700,34,34,138,"2' 1 5/8""",5000
4VT3_LD5_4_W_5000K,4767,31,31,154,"3' 11 1/8""",5000
4VT3_LD5_6_W_5000K,7159,49,49,146,"3' 11 1/8""",5000
4VT3_LD5_8_W_5000K,9552,70,70,136,"3' 11 1/8""",5000
2VT3_LD5_2_P_5000K,2228,17,17,131,"2' 1 5/8""",5000
2VT3_LD5_3_P_5000K,3231,25,25,129,"2' 1 5/8""",5000
2VT3_LD5_4_P_5000K,4271,34,34,126,"2' 1 5/8""",5000
4VT3_LD5_4_P_5000K,4338,31,31,140,"3' 11 1/8""",5000
4VT3_LD5_6_P_5000K,6509,49,49,133,"3' 11 1/8""",5000
4VT3_LD5_8_P_5000K,8671,69,69,126,"3' 11 1/8""",5000
